HYDRANAL™ NEXTGEN

Hydranal FI (free of imidazole) reagents – CMR free formulations for volumetry and coulometry.

Some content here

Some more content here

FREE OF IMIDAZOLE (FI) HYDRANAL™ REAGENTS

We are committed to provide the next level of safety and offer reagents free from CMR (carcinogenic, mutagenic and reprotoxic) substances.

In 2015, the European Commission classified imidazole as a CMR substance and added H360D statement (“may damage the unborn child”). So far, alternatives to imidazole have adversely impacted the performance of Karl Fischer reagents and users have had limited options to move away from any potential CMR risk. Now, after dedicated research, the Hydranal Center of Excellence has developed new reagents that are free of imidazole and do not compromise performance. 

READ THE EUROPEAN COMMISSION REPORT

 

NOTE: There is no need to develop new analysis methods when upgrading to Hydranal FI reagents. An official statement can be found here

Available Products

Related Downloads

Flyers & Statements ()
File size
PDF Image Free of Imidazole Hydranal Reagents
File size
1.48MB
PDF Image HYDRANAL NEXTGEN FI Reagents Statement
File size
0.20MB
PDF Image T012e | Safer Karl Fischer Titration Reagents
File size
0.14MB