Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Riedel-de Haën | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula C6H3Cl3 |
MDL Number | Molar Mass 181.46 g/mol |
Property | Value |
---|---|
appearance of the substance | complying |
identity (IR) | complying |
assay (GC) | Min. 99.0 % |
water (Karl Fischer) | Max. 0.02 % |
absorbance at 400 nm | Max. 0.01 |
absorbance at 375 nm | Max. 0.03 |
absorbance at 350 nm | Max. 0.1 |
absorbance at 310 nm | Max. 0.50 |
absorbance at 308 nm | Max. 1.00 |
explosion Limit | 6.6 %, 150 °F |
refractive Index | n |
Property | Value |
---|---|
Boiling Point/Range | 213.5 °C |
Certification | For HPLC |
Color | Colorless |
Density | 1.454 g/cm3 (20 °C) |
Flashpoint | 105 °C |
For Use With (Equipment) | For HPLC |
Form | Liquid |
Grade | HPLC Grade |
Incompatible Materials | Oxidizing agents, Acids, Steam |
Lower Explosion Limit | 2.5 %(V) (150 °C) |
Melting Point/Range | 17 °C |
Partition Coefficient | 4.02 |
Purity Percentage | 99.00 |
Purity Details | >=99.00% |
Solubility in Water | 31.3 mg/l negligible |
Upper Explosion Limit | 6.6 %(V) (150 °C) |
Vapor Density | 6.25 |
Vapor Pressure | 1.33 hPa (20 °C) |
pH-Value | Not applicable |
Product Line | CHROMASOLV™ |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 6.1 |
Package Group | III |
UN ID | UN2321 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout