348
Burdick & Jackson

1,2,4-Trichlorobenzene

SKU
348
B&J Brand™, for GPC, GC and spectrophotometry, >98.0%
Synonym(s)
Trichlorobenzene A; 1,2,4-Trichlorobenzol; Trojchlorobenzen
Only %1 left
  • Minimal UV contaminants
  • High GC purity
  • Low water content
  • Outstanding lot-to-lot consistency

 

Brand
Burdick & Jackson
Beilstein Registry Number CAS Numbers (All) EC Number MDL Number
Molar Mass
181.46 g/mol
Synonyms
Trichlorobenzene A; 1,2,4-Trichlorobenzol; Trojchlorobenzen

Documents

Specifications

PropertyValue
gC Analysis98 % min.
refractive Index (20ºC)1.5711 - 1.5721
uV Absorbance @ 310 nm0.5 AU max.
uV Absorbance @ 350 nm0.05 AU max.
uV Absorbance @ 375 nm0.01 AU max.
uV Absorbance @ 400 nm0.005 AU max.
uV Cutoff308 nm max.
water by Karl Fischer Titration0.01 % max.

Properties

PropertyValue
Boiling Point/Range213.5 °C
CertificationGPC, GC, Spectrophotometry
ColorColorless
Density1.454 g/cm3 (20 °C)
Flashpoint6.6 %(V) (150 °C)
FormLiquid
GradeMultipurpose Solvents
Incompatible MaterialsOxidizing agents, Acids, Steam
Lower Explosion Limit2.5 %(V) (150 °C)
Melting Point/Range17 °C
Partition Coefficient4.02
Purity Percentage98.00
Purity Details>98.00%
Solubility in Waternegligible.31.3 mg/l
Upper Explosion Limit6.6 %(V) (150 °C)
Vapor Density6.25
Vapor Pressure1.33 hPa (20 °C)
ViscosityNo data available
pH-ValueNot applicable
Product LineB&J Brand™
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard Class6.1
Package GroupIII
UN IDUN2321
Add more compare product