Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Honeywell | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula CH3OCH2CH2OCH3 |
MDL Number | Molar Mass 90.12 g/mol | RTECS Number KI1451000 | Synonyms mono-Glyme; Dimethylglycol; Ethylene glycol dimethyl ether; Monoglyme |
Property | Value |
---|---|
identity (IR) | complying |
assay (GC) | Min. 99.0 % |
water (Karl Fischer) | Max. 0.5 % |
peroxides (as H2O2) | Max. 15 ppm |
vapor Pressure | 48 mmHg ( 20 °C) |
explosion Limit | 10.4 % |
Property | Value |
---|---|
Boiling Point/Range | 85 °C (1.013 hPa) |
Color | Colorless |
Concentration | >=99.00% |
Density | 0.87 g/cm3 (20 °C) |
Flashpoint | -2 °C |
Form | Liquid |
Grade | Reagent Grade |
Incompatible Materials | Strong acids and oxidizing agents, Plastic materials can be attacked |
Lower Explosion Limit | No data available |
Melting Point/Range | -58 °C |
Partition Coefficient | -0.21 |
Purity Percentage | 99.00 |
Purity Details | >=99.00% |
Solubility in Water | Completely miscible |
Upper Explosion Limit | No data available |
Vapor Pressure | 66 hPa (20 °C) |
Viscosity | No data available |
pH-Value | Neutral |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | II |
UN ID | UN2252 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout