Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Honeywell | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula C4H8O2 |
MDL Number | Molar Mass 88.106 g/mol | Synonyms [1,4]Dioxane; p-Dioxane; [6]-crown-2; Diethylene dioxide; Diethylene ether; Dioxan; 1,4-Dioxane; 1,4-Dioxacyclohexane |
Property | Value |
---|---|
No Records |
Property | Value |
---|---|
Autoignition Temperature | Not auto-flammable |
Boiling Point/Range | 100 - 102 °C(1,013 hPa) |
Certification | ACS Reagent |
Color | Colorless |
Corrosivity | Not corrosive to metals |
Density | 1.03 g/cm3 (20 °C) |
Flashpoint | 11 °C |
Form | Liquid |
Grade | ACS Grade |
Incompatible Materials | Plastic materials can be attacked..Oxygen.Air.Strong acids.Strong oxidizing agents |
Lower Explosion Limit | 1.7 %(V).17 hPa (5.5 °C) |
Melting Point/Range | 12 °C |
Partition Coefficient | -0.42 |
Purity Percentage | 99.80 |
Purity Details | >=99.80% |
Solubility in Water | Completely miscible |
Upper Explosion Limit | 22.5 %(V) |
Vapor Pressure | 41 hPa (20 °C) |
Viscosity | 1.31 mPa.s (20 °C) |
pH-Value | 6 - 8 at 500 g/l (20 °C) |
Product Line | Laboratory Reagent |
Storage Temperature | Room Temperature |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | II |
UN ID | UN1165 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout