R1604
Fluka

2,4-D

SKU
R1604
Analytical standard, reference material
Synonym(s)
2,4-Dichlorophenoxyacetic acid
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
Beilstein Registry Number CAS Numbers (All) EC Number Linear Formula
Cl2C6H3OCH2CO2H
MDL Number Molar Mass
221.04 g/mol
Synonyms
2,4-Dichlorophenoxyacetic acid

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (HPLC)Min. 98.0 %
measurement uncertaintyeffective %
melting range137 - 142 °C
water (Karl Fischer)Max. 0.5 %
phenole (HPLC)Max. 0.05 %

Properties

PropertyValue
Boiling Point/Range160 °C (0.53 hPa)
ColorColorless
FlashpointNot applicable
FormPowder
GradeAnalytical Standard
Incompatible MaterialsStrong oxidizing agents, Copper, Iron
Lower Explosion LimitNo data available
Melting Point/Range136-140 °C
Partition Coefficient2.58-2.83.1
Solubility in Water23.180 mg/l (25 °C)
Upper Explosion LimitNo data available
Vapor Pressure0.0186 MPa (25 °C)
ViscosityNo data available
pH-ValueNot applicable
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product