Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Honeywell | CAS Numbers (All) | EC Number | Linear Formula CH3(CH2)5CH(OH)CH3 | MDL Number |
Molar Mass 130.23 g/mol | RTECS Number RH0795000 | Synonyms sec-Caprylic alcohol; Capryl alcohol; Ethyl-N-amylcarbinol; Ethylpentylcarbinol |
Property | Value |
---|---|
Identity (IR) | complying |
Assay (GC) | Min. 96.5 % |
APHA | Max. 20 |
Property | Value |
---|---|
Boiling Point/Range | 174-181 °C |
Color | Colorless |
Density | 0.819 g/cm3 (20 °C) |
Flashpoint | 74 °C (1.018.4 hPa) |
Form | Liquid |
Grade | Reagent Grade |
Incompatible Materials | Oxidizing agents |
Lower Explosion Limit | No data available |
Melting Point/Range | No data available |
Partition Coefficient | 2.86.7 (22 °C) |
Purity Percentage | 97.00 |
Purity Details | 97.00% |
Solubility in Water | 0.986 g/l (20 °C) |
Upper Explosion Limit | No data available |
Vapor Pressure | 0.647 hPa (25 °C) |
Viscosity | No data available |
pH-Value | No data available |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | N/A |
Package Group | N/A |
UN ID | N/A |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout