59300
Riedel-de Haën

2-Propanol

SKU
59300
Puriss. p.a., ACS Reagent, ≥99.8% (GC)
Synonym(s)
sec-Propyl alcohol; IPA; Isopropanol; Isopropyl alcohol

ACS GENERAL USE SOLVENTS

  • value priced solution for applications such as preparative-scale HPLC, cleaning and organic synthesis
  • suitable for less demanding applications such as routine isocratic HPLC
  • variations and decrease issues traceable to solvent contamination
  • all solvents are tested to meet ACS general use specifications
Brand
Riedel-de Haën
Beilstein Registry Number CAS Numbers (All) EC Number Linear Formula
(CH3)2CHOH
MDL Number Molar Mass
60.11 g/mol
Synonyms
sec-Propyl alcohol; IPA; Isopropanol; Isopropyl alcohol

Documents

Specifications

PropertyValue
Appearancecomplying
Assay (GC)min. 99.8 %
Density (D 20/4)0.784 - 0.786
Refractive index (n 20/D)1.377 - 1.379
Non-volatile mattermax. 0.001 %
Free acid, free alkalimax. 0.0001 meq/g
Water (Karl Fischer)max. 0.1 %
Aluminium (Al)max. 0.00005 %
Barium (Ba)max. 0.00001 %
Bismuth (Bi)max. 0.00001 %
Calcium (Ca)max. 0.00005 %
Cadmium (Cd)max. 0.000005 %
Cobalt (Co)max. 0.000002 %
Chromium (Cr)max. 0.000002 %
Copper (Cu)max. 0.000002 %
Iron (Fe)max. 0.00001 %
Potassium (K)max. 0.00005 %
Lithium (Li)max. 0.00001 %
Magnesium (Mg)max. 0.00001 %
Manganese (Mn)max. 0.000002 %
Molybdenum (Mo)max. 0.00001 %
Sodium (Na)max. 0.0001 %
Nickel (Ni)max. 0.000002 %
Lead (Pb)max. 0.00001 %
Strontium (Sr)max. 0.00001 %
Zinc (Zn)max. 0.00001 %
APHAmax. 10
Carbonyl compounds (as Acetone)max. 0.002 %
Carbonyl compounds (as propionaldehyde)max. 0.002 %
Solubility in watercomplying
Peroxides (as H2O2)max. 0.00034 %
UV-absorptioncomplying
Refractive Indexn20/D 1.378

Properties

PropertyValue
Boiling Point/Range77-83 °C (1.013 hPa)
ColorColorless
Density0.784-0.786 g/cm3 (20 °C)
Flashpoint12 °C
FormLiquid
GradeACS General Use Solvents
Incompatible MaterialsStrong oxidizing agents
Lower Explosion Limit2 %(V)
Melting Point/Range-90 °C
Partition Coefficient0.05 (25 °C)
Product LinePuriss. p.a.
SolubilitySoluble in most organic solvents
Solubility in WaterCompletely miscible
Storage TemperatureAmbient
Upper Explosion Limit12 %(V)
Vapor Pressure42 hPa (20 °C)
Viscosity2.5 mPa.s (20 °C)
pH-ValueNeutral

Safety Information

PropertyValue
Hazard Class3
Package GroupII
UN IDUN1219
Add more compare product