R1081
Fluka

2-(Thiocyanatomethylthio)benzothiazole

SKU
R1081
Analytical standard, reference material
Synonym(s)
(1,3-Benzothiazol-2-ylthio)methyl thiocyanate; 2-(Thiocyanatomethylthio)-1,3-benzothiazole; Benthiazole; TCMTB; Thiocyanic acid 2-(benzothiazolylthio)methyl ester
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
Beilstein Registry Number CAS Numbers (All) EC Number MDL Number
Molar Mass
238.35 g/mol
Synonyms
(1,3-Benzothiazol-2-ylthio)methyl thiocyanate; 2-(Thiocyanatomethylthio)-1,3-benzothiazole; Benthiazole; TCMTB; Thiocyanic acid 2-(benzothiazolylthio)methyl ester

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (HPLC)Min. 98 %
measurement uncertaintyeffective %
refractive index (n 20/D)1.680 - 1.700

Properties

PropertyValue
Boiling Point/Range191 °C
ColorLight Yellow
Density1.4 g/cm3
Flashpoint189 °C
FormLiquid
GradeAnalytical Standard
Incompatible MaterialsStrong acids
Lower Explosion LimitNo data available
Melting Point/RangeNo data available
Partition Coefficient3.3
SolubilityNo data available
Solubility in Water0.125 g/l (24 °C)
Upper Explosion LimitNo data available
Vapor PressureNo data available
ViscosityNo data available
pH-ValueNo data available
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard Class6.1
Package GroupII
UN IDUN2810
Add more compare product