R1368
Fluka

4-(2,6-Dimethyl-2-heptyl)phenol

SKU
R1368
Analytical standard, reference material
Synonym(s)
262-NP; 4-(1,1,5-Trimethylhexyl)phenol
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
Beilstein Registry Number CAS Numbers (All) MDL Number Molar Mass
220.35 g/mol
Synonyms
262-NP; 4-(1,1,5-Trimethylhexyl)phenol

Documents

Specifications

PropertyValue
identiy (GC-MS)complying
assay (GC)Min. 98 %
measurement uncertaintyeffective %

Properties

PropertyValue
Boiling Point/RangeNo data available
ColorColorless
DensityNo data available
FlashpointNo data available
FormLiquid
GradeAnalytical Standard
Incompatible MaterialsMetals, Powdered metals
Lower Explosion LimitNo data available
Melting Point/RangeNo data available
Partition Coefficient5.952
Solubility in WaterNegligible
Upper Explosion LimitNo data available
Vapor PressureNo data available
ViscosityNo data available
pH-ValueNo data available
Storage Temperature2-8 °C

Safety Information

PropertyValue
Hazard Class8
Package GroupII
UN IDUN3145
Add more compare product