Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
ACS GENERAL USE SOLVENTS
Brand Riedel-de Haën | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula (CH3)2CHCH2COCH3 |
MDL Number | Molar Mass 100.16 g/mol | RTECS Number SA9275000 | Synonyms Isobutyl methyl ketone; Isopropylacetone; MIBK; Methyl isobutyl ketone |
Property | Value |
---|---|
identity (IR) | complying |
assay (GC) | Min. 98.5 % |
non-volatile matter | Max. 0.005 % |
water (Karl Fischer) | Max. 0.1 % |
titrable Acid | Max. 0.002 meq/g |
aPHA | Max. 15 |
vapor Density | 3.5 (vs air) |
autoignition Temperature | 840 °F |
Property | Value |
---|---|
Boiling Point/Range | 115-117 °C (1.013 hPa) |
Certification | ACS Reagent |
Color | Colorless |
Density | 0.8 g/cm3 (20 °C) |
Flashpoint | 14 °C |
Form | Liquid |
Grade | ACS Grade |
Incompatible Materials | Plastic materials can be attacked, Aldehydes, Oxidizing agents, Nitric acid |
Lower Explosion Limit | 1.4 %(V) |
Melting Point/Range | -83 °C |
Partition Coefficient | 1.39 |
Purity Percentage | 98.50 |
Purity Details | >=98.50% |
Solubility | Soluble in most organic solvents |
Solubility in Water | 20 g/l (20 °C) |
Upper Explosion Limit | 8 %(V) |
Vapor Density | 3.46 |
Vapor Pressure | 20 hPa (20 °C) |
Viscosity | No data available |
pH-Value | No data available |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | II |
UN ID | UN1245 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout