Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula O2NC6H4NH2 |
MDL Number | Molar Mass 138.12 g/mol |
Property | Value |
---|---|
Identity (IR) | complying |
Assay (HPLC) | Min. 99.0 % |
Melting point | 146 - 149 °C |
Colour of the solution | complying |
Clearness of the solution | complying |
Residue on ignition | Max. 0.05 % |
Barium (Ba) | Max. 5 ppm |
Calcium (Ca) | Max. 10 ppm |
Cadmium (Cd) | Max. 5 ppm |
Cobalt (Co) | Max. 5 ppm |
Chromium (Cr) | Max. 5 ppm |
Copper (Cu) | Max. 5 ppm |
Iron (Fe) | Max. 20 ppm |
Potassium (K) | Max. 50 ppm |
Magnesium (Mg) | Max. 5 ppm |
Manganese (Mn) | Max. 5 ppm |
Sodium (Na) | Max. 50 ppm |
Nickel (Ni) | Max. 5 ppm |
Lead (Pb) | Max. 5 ppm |
Zinc (Zn) | Max. 5 ppm |
Molar absorbancy index | Min. 2000 |
Property | Value |
---|---|
Autoignition Temperature | 180 °C |
Boiling Point/Range | 260 °C |
Certification | for MALDI-MS |
Color | Yellow |
Density | 1.44 g/cm3 |
Flashpoint | 213 °C |
Form | Crystalline |
Grade | UV-Spectroscopy Grade |
Incompatible Materials | Strong reducing agents, Strong oxidizing agents, Strong acids, Bases, Rubber products |
Lower Explosion Limit | None |
Melting Point/Range | 146-149 °C |
Partition Coefficient | No data available |
Purity Percentage | 99.00 |
Purity Details | ≥99.00% |
Solubility in Water | Slightly soluble |
Upper Explosion Limit | None |
Vapor Pressure | 0.005 hPa (25 °C) |
Viscosity | Not applicable |
pH-Value | 7 |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 6.1 |
Package Group | II |
UN ID | UN1661 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout