Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Brand Burdick & Jackson | CAS Numbers (All) |
Property | Value |
---|---|
No Records |
Property | Value |
---|---|
Boiling Point/Range | 100 °C |
Certification | HPLC, Spectrophotometry |
Color | Clear, Colorless |
Density | 1.004 g/cm3 (20 °C) |
Flashpoint | Not applicable |
Form | Liquid |
Grade | HPLC Grade Labready Blends |
Incompatible Materials | Strong oxidizing agents, Strong bases, Sodium hypochlorite |
Lower Explosion Limit | Not applicable |
Melting Point/Range | 0 °C |
Partition Coefficient | No data available |
Product Line | B&J Brand™ |
Solubility in Water | Completely soluble |
Storage Temperature | Ambient |
Upper Explosion Limit | Not applicable |
Vapor Pressure | Not determined |
Viscosity | No data available |
pH-Value | 7 |
Property | Value |
---|---|
Hazard Class | N/A |
Package Group | N/A |
UN ID | N/A |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout