Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
| Brand Honeywell | UNSPSC Code 12352106 | Beilstein Registry Number | CAS Numbers (All) | EC Number |
| Linear Formula CH3CO2H | MDL Number | Molar Mass 60.05 g/mol | RTECS Number AF1225000 | Synonyms Glacial acetic acid |
| Property | Value |
|---|---|
| Assay | 99.0-100.5% |
| Purity(GC) | Min.99.0Fl.% |
| Refractiveindex(n20/D) | 1.371-1.373 |
| Water(KarlFischer) | Max.0.2% |
| Refractive Index | n |
| Explosion Limit | 16 %, 92 °F |
| Vapor Density | 2.07 (vs air) |
| Autoignition Temperature | 800 °F |
| Explosion Limit | 4 %, 59 °F |
| Property | Value |
|---|---|
| Boiling Point/Range | 118 °C (1.013 hPa) |
| Color | Colorless |
| Density | 1.05 g/cm3 (20 °C) |
| Flashpoint | 40 °C |
| Form | Liquid |
| Grade | Reagent Grade Acids |
| Incompatible Materials | Strong bases, Metals, Amines, Cyanides, Sulphides, Nitric acid, Hydrogen peroxide, Alkaline carbonates |
| Lower Explosion Limit | 4 %(V) |
| Melting Point/Range | 16 °C |
| Partition Coefficient | -0.17 |
| Purity Percentage | 99 |
| Purity Details | >=99.0% |
| Solubility in Water | Completely miscible |
| Upper Explosion Limit | 17 %(V) |
| Vapor Pressure | 16 hPa (20 °C) |
| Viscosity | 1.22 mPa.s (20 °C) |
| pH-Value | Acidic |
| Product Line | Reagent Grade |
| Storage Temperature | Ambient |
| Property | Value |
|---|---|
| Hazard Class | 8 |
| Package Group | II |
| UN ID | UN2789 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout

