Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
| Brand Fluka | UNSPSC Code 12352106 | Beilstein Registry Number | CAS Numbers (All) | Linear Formula CH3CO2H |
| MDL Number | Molar Mass 60.05 g/mol |
| Property | Value |
|---|---|
| Identity(NMR) | complying |
| Assay | 49.0-51.0% |
| Suitabilitytest(HPLC) | complying |
| Absorbance500nm | Max.0.01 |
| Absorbanceat300nm | Max.0.01 |
| Absorbanceat270nm | Max.0.02 |
| Absorbanceat260nm | Max.0.05 |
| Property | Value |
|---|---|
| Boiling Point/Range | 117-118 °C (1.013 hPa) |
| Color | Colorless |
| Density | No data available |
| Flashpoint | >60 °C |
| For Use With (Equipment) | For HPLC |
| Form | Liquid |
| Grade | HPLC Buffer |
| Incompatible Materials | Bases, Alcohols, Amines, Metals |
| Lower Explosion Limit | No data available |
| Melting Point/Range | 4 °C |
| Purity Percentage | 49 |
| Purity Details | 49-51% |
| Solubility in Water | Completely miscible |
| Upper Explosion Limit | No data available |
| Vapor Pressure | 15.2 hPa (20 °C) |
| Viscosity | No data available |
| pH-Value | Acidic |
| Storage Temperature | Ambient |
| Property | Value |
|---|---|
| Hazard Class | 8 |
| Package Group | II |
| UN ID | UN2790 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout

