Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
| Brand Riedel-de Haën | UNSPSC Code 12191602 | Beilstein Registry Number | CAS Numbers (All) | EC Number |
| Linear Formula CH3COCH3 | MDL Number | Molar Mass 58.08 g/mol | RTECS Number AL3150000 | Synonyms Acetonum |
| Property | Value |
|---|---|
| Identity(IR) | complying |
| Assay(GC) | min.99.0% |
| Density(D20/4) | 0.790-0.792 |
| Density(D25/25) | max.0.789 |
| Non-volatilematter | max.20ppm |
| Water(KarlFischer) | max.0.3% |
| Acidityoralkalinity | complying |
| Heavymetals(asPb) | max.0.0001% |
| Relatedsubstances(GC) | complying |
| Benzene(GC) | max.2Vol.ppm |
| Methanol(GC) | max.0.05Vol.% |
| 2-propanol(GC) | max.0.05Vol.% |
| Reducingimpurities | complying |
| Waterinsolublesubstances | complying |
| Residualsolvents | complying |
| Appearanceofthesolution | complying |
| Property | Value |
|---|---|
| Boiling Point/Range | 55-57 °C (1.013 hPa) |
| Color | Colorless |
| Density | 0.79 g/cm3 (20 °C) |
| Flashpoint | -17 °C |
| Form | Liquid |
| Grade | Pharmacopeia General Use Solvents |
| Incompatible Materials | Alkaline earth metals, Alkali metals, Strong acids, Bases, Strong oxidizing agents, Plastic materials can be attacked |
| Lower Explosion Limit | 2.2 %(V) |
| Melting Point/Range | -95 °C |
| Partition Coefficient | -0.24 |
| Solubility in Water | Completely miscible |
| Upper Explosion Limit | 14.3 %(V) |
| Vapor Pressure | 580 hPa (50 °C) |
| Viscosity | 0.32 mPa.s (20 °C) |
| pH-Value | Not applicable |
| Storage Temperature | Ambient |
| Property | Value |
|---|---|
| GHS Classification |
|
| Precautionary Statements | Wear protective gloves/protective clothing/eye protection/face protection.;Do not breathe dust/fumes/gas/mist/vapours/spray.;Keep away from heat, hot surfaces, sparks, open flames and other ignition sources. No smoking. |
| Hazard Class | 3 |
| Package Group | II |
| UN ID | UN1090 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout



