Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Honeywell | Beilstein Registry Number | CAS Numbers (All) | EC Number | MDL Number |
Molar Mass 58.08 g/mol | RTECS Number 200-662-2 | Synonyms 2-Propanone; Dimethyl Ketone |
Property | Value |
---|---|
particles > 0,5 µm | Max. 250 P/ml |
assay (GC) | Min. 99.5 % |
boiling range | 55.5 - 56.5 °C |
density (D 20/4) | 0.790 - 0.792 |
refractive index (n 20/D) | 1.3580 - 1.3600 |
non-volatile matter | Max. 5 ppm |
water (Karl Fischer) | Max. 0.2 % |
free acid (as CH3COOH) | Max. 20 ppm |
free alkali (as NH3) | Max. 2 ppm |
silver (Ag) | Max. 0.01 ppm |
aluminium (Al) | Max. 0.05 ppm |
arsenic (As) | Max. 0.01 ppm |
gold (Au) | Max. 0.02 ppm |
boron (B) | Max. 0.01 ppm |
barium (Ba) | Max. 0.02 ppm |
beryllium (Be) | Max. 0.01 ppm |
bismuth (Bi) | Max. 0.02 ppm |
calcium (Ca) | Max. 0.05 ppm |
cadmium (Cd) | Max. 0.01 ppm |
cobalt (Co) | Max. 0.01 ppm |
chromium (Cr) | Max. 0.01 ppm |
copper (Cu) | Max. 0.01 ppm |
iron (Fe) | Max. 0.05 ppm |
gallium (Ga) | Max. 0.01 ppm |
indium (In) | Max. 0.01 ppm |
potassium (K) | Max. 0.02 ppm |
lithium (Li) | Max. 0.01 ppm |
magnesium (Mg) | Max. 0.02 ppm |
manganese (Mn) | Max. 0.01 ppm |
molybdenum (Mo) | Max. 0.01 ppm |
sodium (Na) | Max. 0.05 ppm |
nickel (Ni) | Max. 0.01 ppm |
lead (Pb) | Max. 0.01 ppm |
platinum (Pt) | Max. 0.02 ppm |
antimony (Sb) | Max. 0.01 ppm |
tin (Sn) | Max. 0.02 ppm |
strontium (Sr) | Max. 0.01 ppm |
titanium (Ti) | Max. 0.01 ppm |
thallium (Tl) | Max. 0.01 ppm |
vanadium (V) | Max. 0.01 ppm |
zinc (Zn) | Max. 0.02 ppm |
zirconium (Zr) | Max. 0.01 ppm |
chloride (Cl) | Max. 0.1 ppm |
sulfate (SO4) | Max. 1 ppm |
kMnO4 reducing matter (as O) | Max. 2 ppm |
aldehydes (as HCHO) | Max. 10 ppm |
ethanol (GC) | Max. 100 ppm |
methanol (GC) | Max. 500 ppm |
Property | Value |
---|---|
Autoignition Temperature | Not auto-flammable |
Boiling Point/Range | 55-57 °C (1.013 hPa) |
Color | Colorless |
Density | 0.79 g/cm3 (20 °C) |
Flashpoint | 14.3 %(V) |
Form | Liquid |
Grade | Semiconductor Grade VLSI |
Incompatible Materials | Alkaline earth metals, Alkali metals, Strong acids, Bases, Strong oxidizing agents, Plastic materials can be attacked |
Lower Explosion Limit | 2.2 %(V) |
Melting Point/Range | -95 °C |
Partition Coefficient | -0.24 |
Solubility in Water | Completely miscible |
Upper Explosion Limit | 14.3 %(V) |
Vapor Pressure | 580 hPa (50 °C) |
Viscosity | 0.32 mPa.s (20 °C) |
pH-Value | Not applicable |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | II |
UN ID | UN1090 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout