Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
| Property | Value |
|---|---|
| No Records | |
| Property | Value |
|---|---|
| Boiling Point/Range | 56 °C |
| Certification | HPLC, Spectrophotometry, ACS Reagent |
| Color | Colorless |
| Density | 0.79 g/cm3 (20 °C) |
| Flashpoint | -20 °C |
| Form | Clear Liquid |
| Incompatible Materials | Acids, Aldehydes, Alkalis, Amines, Ammonia, Oxidizing agents, Reducing agents, Chlorine compounds |
| Lower Explosion Limit | 2,5 %(V) |
| Melting Point/Range | -94.8 °C |
| Partition Coefficient | 0.58.-0.24 |
| Solubility in Water | Completely soluble |
| Upper Explosion Limit | 13 %(V) |
| Vapor Density | 2 |
| Vapor Pressure | 240 hPa (20 °C) |
| Viscosity | No data available |
| pH-Value | Not applicable |
| Property | Value |
|---|---|
| No Records | |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout

