Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
LabReady™ Solvent Blends
| Brand Burdick & Jackson | CAS Numbers (All) |
| Property | Value |
|---|---|
| No Records | |
| Property | Value |
|---|---|
| Boiling Point/Range | 83.8 °C |
| Certification | HPLC, Spectrophotometry |
| Color | Colorless |
| Density | 1.012 g/cm3 (20 °C) |
| Flashpoint | 18.8 °C |
| Form | Liquid |
| Grade | HPLC Grade Labready Blends |
| Incompatible Materials | Acids, Bases, Oxidizing agents, Reducing agents, Sulfites, Perchlorates, May attack many plastics, rubbers and coatings |
| Lower Explosion Limit | Not determined |
| Solubility in Water | Completely miscible |
| Upper Explosion Limit | Not determined |
| Vapor Pressure | 97.325 hPa (20 °C The physical data is that of the main component) |
| pH-Value | 12.5 |
| Product Line | B&J Brand™ |
| Storage Temperature | Ambient |
| Property | Value |
|---|---|
| Hazard Class | 3 |
| Package Group | II |
| UN ID | UN1648 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout

