Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Burdick & Jackson | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula CH3CN |
MDL Number | Molar Mass 41.05 g/mol | RTECS Number AL7700000 | Synonyms ACN; Methyl cyanide |
Property | Value |
---|---|
Identity (IR) | complying |
Assay (GC) | Min. 99.93 % |
Non-volatile matter | Max. 0.0002 % |
Water (Karl Fischer) | Max. 0.001 % |
Titrable Acid | Max. 8.0 µeq/g |
Titrable Base | Max. 0.6 µeq/g |
Absorbance at 400 nm | Max. 0.005 |
Absorbance at 235 nm | Max. 0.005 |
Absorbance at 220 nm | Max. 0.01 |
Absorbance at 210 nm | Max. 0.03 |
Absorbance at 190 nm | Max. 1.0 |
Fluorescence (chinin) at 254 nm | Max. 0.5 ppb |
APHA | Max. 10 |
Autoignition Temperature | 973 °F |
Refractive Index | n |
Property | Value |
---|---|
Boiling Point/Range | 82 °C (1.013 hPa) |
Color | Colorless |
Concentration | 100.00% |
Density | 0.7857 g/cm3 (20 °C) |
Flashpoint | 6 °C |
For Use With (Equipment) | Labratory use |
Form | Liquid |
Grade | Biotech Grade |
Incompatible Materials | May attack many plastics, rubbers and coatings, Perchlorates, Sulfites, Reducing agents, Oxidizing agents, Bases, Acids |
Lower Explosion Limit | 3 %(V) |
Melting Point/Range | -46 °C |
Partition Coefficient | -0.34 |
Purity Percentage | 99.93 |
Purity Details | >=99.93% |
Solubility in Water | Completely miscible |
Upper Explosion Limit | 16 %(V) |
Vapor Density | 1.42 |
Vapor Pressure | 147 hPa (30 °C) |
Viscosity | No data available |
pH-Value | Not applicable |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | II |
UN ID | UN1648 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout