Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Brand Burdick & Jackson | Beilstein Registry Number | CAS Numbers (All) | Molar Mass 41.05 g/mol |
Property | Value |
---|---|
No Records |
Property | Value |
---|---|
Boiling Point/Range | 82 °C (1.013 hPa) |
Color | Colorless |
Density | 0.7857 g/cm3 (20 °C) |
Flashpoint | 6 °C |
Form | Liquid |
Incompatible Materials | Sulfites, Perchlorates, Reducing agents, Oxidizing agents, May attack many plastics, rubbers and coatings, Bases, Acids |
Lower Explosion Limit | 3 %(V) |
Melting Point/Range | -46 °C |
Partition Coefficient | -0.34 |
Solubility in Water | Completely miscible |
Upper Explosion Limit | 16 %(V) |
Vapor Density | 1.42 |
Vapor Pressure | 97 hPa (20 °C) |
pH-Value | Not applicable |
Property | Value |
---|---|
No Records |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout