Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
LabReady™ Solvent Blends
| Brand Burdick & Jackson | UNSPSC Code 12350000 | CAS Numbers (All) |
| Property | Value |
|---|---|
| No Records | |
| Property | Value |
|---|---|
| Boiling Point/Range | 67.7 °C |
| Certification | HPLC, Spectrophotometry |
| Color | Colorless |
| Density | 0.8561 g/cm3 (25 °C) |
| Flashpoint | 8.3 °C |
| Form | Clear Liquid |
| Grade | HPLC Grade Labready Blends |
| Incompatible Materials | May attack many plastics, rubbers and coatings, Perchlorates, Sulfites, Reducing agents, Oxidizing agents, Bases, Acids |
| Lower Explosion Limit | Not determined |
| Upper Explosion Limit | Not determined |
| Vapor Pressure | 97.325 hPa (20 °C The physical data is that of the main component) |
| pH-Value | 5.9 |
| Product Line | B&J Brand™ |
| Storage Temperature | Ambient |
| Property | Value |
|---|---|
| Hazard Class | 3 |
| Package Group | II |
| UN ID | UN1648 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout

