E4001
Fluka

Aluminium AAS Standard

SKU
E4001
Certified Reference Material, 1000 mg/L Al in HCl 2%
Synonym(s)
Aluminum; Alum
Only %1 left

Honeywell Fluka™ analytical standards offers a growing range of high quality inorganic and organic reference materials for the European market produced according to ISO 9001. Our products are suitable for a wide range of industries and applications and come complete with a detailed Certificate of Analysis (CoA) in every delivery, and are eligible for free expert technical support ensuring you have the information you need to quickly start your analysis and pass an audit.

Brand
Fluka
CAS Numbers (All) MDL Number Synonyms
Aluminum; Alum

Documents

Specifications

PropertyValue
MatrixHCl
Aluminium (Al)1000 mg/L
QualityISO/IEC17025:2017(ANAB),ISO17034:2016(ANAB)
FormSolution
Density1.013g/cm3

Properties

PropertyValue
For Use With (Equipment)AAS
FormLiquid
GradeStandards
IndustryTesting Food, Environmental, Pharma,Biotech, Mining, Mineralogy, Petrochem Industries
QualityISO/IEC 17025:2017 (ANAB), ISO 17034:2016 (ANAB)
Product LineCertified Reference Materials
Storage TemperatureRoom Temperature

Safety Information

PropertyValue
Hazard Class8
Package GroupIII
UN IDUN3264
Add more compare product