Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | CAS Numbers (All) | EC Number | Linear Formula Al2O3 | MDL Number |
Molar Mass 101.96 g/mol | RTECS Number BD1200000 | Synonyms Alumina |
Property | Value |
---|---|
pH (10 % susp., 20°C) | 7 - 8 |
Loss on ignition (1000°C, 2 h) | Max. 4 % |
Property | Value |
---|---|
Boiling Point/Range | 2.980 °C (1.013 hPa) |
Color | Colorless |
Density | 3.960 g/cm3 (20 °C) |
Flashpoint | Not applicable |
Form | Powder |
Incompatible Materials | No information available. |
Lower Explosion Limit | Not applicable |
Melting Point/Range | 2.072 °C |
Partition Coefficient | Not applicable |
Solubility in Water | Insoluble |
Upper Explosion Limit | Not applicable |
Vapor Pressure | No data available |
Viscosity | No data available |
pH-Value | No data available |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | N/A |
Package Group | N/A |
UN ID | N/A |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout