Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
| Brand Fluka | CAS Numbers (All) | Linear Formula Al2(SO4)3 · xH2O | MDL Number | Molar Mass 342.15 g/mol |
| RTECS Number 233-135-0 |
| Property | Value |
|---|---|
| AssayofAl | 7.9-9.4% |
| Property | Value |
|---|---|
| Boiling Point/Range | Not applicable |
| Color | Colorless |
| Density | 1.69 g/cm3 (25 °C) |
| Flashpoint | Not applicable |
| Form | Solid |
| Grade | Chemical Synthesis Salts |
| Incompatible Materials | no data available |
| Lower Explosion Limit | Not applicable |
| Melting Point/Range | Not applicable.86.5 °C |
| Partition Coefficient | Not applicable |
| Purity Percentage | 98 |
| Purity Details | 98% |
| Solubility in Water | Completely soluble |
| Upper Explosion Limit | Not applicable |
| Vapor Pressure | No data available |
| Viscosity | No data available |
| pH-Value | Acidic |
| Storage Temperature | Ambient |
| Property | Value |
|---|---|
| Hazard Class | N/A |
| Package Group | N/A |
| UN ID | N/A |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout

