09739
Honeywell

Ammonium formate

SKU
09739
Purum p.a., ≥97.0% (T)
Synonym(s)
Formic acid ammonium salt
Only %1 left
  • Products with a guarantee certificate and/or suitable for the stated analytical application.
Brand
Honeywell
Beilstein Registry Number CAS Numbers (All) EC Number Linear Formula
HCO2NH4
MDL Number Molar Mass
63.06 g/mol
RTECS Number
BQ6650000
Synonyms
Formic acid ammonium salt

Documents

Specifications

PropertyValue
identity (IR)complying
assay97 - 103 %
pH (5 %, 25 °C)6.0 - 7.0
colour of the solutioncomplying
turbidity of solutioncomplying
water (Karl Fischer)Max. 3 %
calcium (Ca)Max. 50 ppm
cadmium (Cd)Max. 50 ppm
cobalt (Co)Max. 50 ppm
copper (Cu)Max. 50 ppm
iron (Fe)Max. 50 ppm
potassium (K)Max. 200 ppm
sodium (Na)Max. 100 ppm
nickel (Ni)Max. 50 ppm
lead (Pb)Max. 50 ppm
zinc (Zn)Max. 50 ppm
chloride (Cl)Max. 50 ppm
sulfate (SO4)Max. 100 ppm

Properties

PropertyValue
Boiling Point/RangeNo data available
ColorWhite
Density1.266 g/cm3 (20 °C)
FlashpointNot applicable
FormCrystalline
GradeReagent Grade
Incompatible MaterialsStrong oxidizing agents, Strong acids
Lower Explosion LimitNot applicable
Melting Point/Range116 °C
Partition CoefficientNo data available
Purity Percentage97.00
Purity Details>=97.00%
Solubility in WaterCompletely soluble
Upper Explosion LimitNot applicable
Vapor PressureNo data available
ViscosityNo data available
pH-Value6.0-7.0 (20 °C)
Product LinePurum p.a.
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product