Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Brand Fluka | CAS Numbers (All) | Linear Formula (NH4)4[Fe(CN)6] · xH2O | MDL Number | Molar Mass 284.10 g/mol |
RTECS Number 238-476-9 | Synonyms Ammonium ferrocyanide |
Property | Value |
---|---|
Assay (calculated on the anhydrous basis) | min. 92.0 % |
Water (Karl Fischer) | max. 15 % |
Suitability for Ca determination | complying |
Property | Value |
---|---|
Boiling Point/Range | Not applicable |
Color | Light Green |
Density | No data available |
Flashpoint | Not applicable |
Form | Powder |
Grade | Spectroscopy Reagents |
Incompatible Materials | Strong acids |
Lower Explosion Limit | Not applicable |
Melting Point/Range | Decomposes before melting. |
Partition Coefficient | No data available |
Purity Percentage | 92 |
Purity Details | >=92.0% |
Solubility in Water | Soluble |
Storage Temperature | Ambient |
Upper Explosion Limit | Not applicable |
Vapor Pressure | No data available |
Viscosity | Not applicable |
pH-Value | No data available |
Property | Value |
---|---|
Hazard Class | N/A |
Package Group | N/A |
UN ID | N/A |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout