Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Honeywell | CAS Numbers (All) | EC Number | Linear Formula NH4HF2 | MDL Number |
RTECS Number BQ9200000 | Synonyms Ammonium bifluoride; Etching powder |
Property | Value |
---|---|
identity (IR) | complying |
assay of NH4HF2 | 94.0 - 106.0 % |
Property | Value |
---|---|
Autoignition Temperature | Not auto-flammable |
Boiling Point/Range | Not applicable |
Color | Colorless |
Density | 1.500 g/cm3 (20 °C) |
Flashpoint | Not applicable |
Form | Flakes |
Grade | Reagent Grade |
Incompatible Materials | Contact with strong acids liberates hydrogen fluoride, Glass and silicate-containing materials are attacked, Corrosive in contact wi |
Lower Explosion Limit | Not applicable |
Melting Point/Range | 126 °C (Sublimation point 1.013 hPa) |
Partition Coefficient | No data available |
Purity Percentage | 95.00 |
Purity Details | 95.00% |
Solubility in Water | 600 g/l (20 °C) |
Upper Explosion Limit | Not applicable |
Vapor Pressure | No data available |
Viscosity | Not applicable |
pH-Value | 2-3 (20 °C) (as aqueous solution) |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 8 |
Package Group | II |
UN ID | UN1727 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout