Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | CAS Numbers (All) | EC Number | Linear Formula NH4VO3 | MDL Number |
Molar Mass 116.98 g/mol | RTECS Number YW0875000 | Synonyms Ammonium vanadate(V) |
Property | Value |
---|---|
Assay | Min. 99.0 % |
Insoluble in Ammonia Solution | complying |
Carbonate (CO3) | complying |
Chloride (Cl) | Max. 0.2 % |
Sulfate (SO4) | Max. 0.05 % |
Property | Value |
---|---|
Boiling Point/Range | Not applicable |
Certification | ACS Reagent |
Color | Light Yellow |
Density | 2.3 g/cm3 (20 °C) |
Flashpoint | Not applicable |
Form | Powder |
Grade | ACS Grade |
Incompatible Materials | Contact with strong bases liberates ammonia, Strong oxidizing agents, Acids |
Lower Explosion Limit | Not applicable |
Melting Point/Range | 200 °C (Decomposes before melting) |
Partition Coefficient | No data available |
Purity Percentage | 99.00 |
Purity Details | >=99.00% |
Solubility in Water | 5.1 g/l (20 °C) |
Upper Explosion Limit | Not applicable |
Vapor Pressure | No data available |
Viscosity | No data available |
pH-Value | 7 at 5.1 g/l |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 6.1 |
Package Group | II |
UN ID | UN2859 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout