Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
| Brand Fluka | UNSPSC Code QA5076000 | CAS Numbers (All) | Linear Formula (NH4)6Mo7O24 · 4H2O | MDL Number |
| RTECS Number 234-320-9 | Synonyms Ammonium heptamolybdate tetrahydrate; Molybdic acid ammonium salt tetrahydrate |
| Property | Value |
|---|---|
| Assay | 99.4-101.8% |
| Assay(asMoO3) | 81.0-83.0% |
| Waterinsolublematter | Max.50ppm |
| Calcium(Ca) | Max.10ppm |
| Cadmium(Cd) | Max.5ppm |
| Cobalt(Co) | Max.5ppm |
| Chromium(Cr) | Max.5ppm |
| Copper(Cu) | Max.5ppm |
| Iron(Fe) | Max.5ppm |
| Potassium(K) | Max.50ppm |
| Magnesium(Mg) | Max.5ppm |
| Manganese(Mn) | Max.5ppm |
| Sodium(Na) | Max.50ppm |
| Nickel(Ni) | Max.5ppm |
| Lead(Pb) | Max.5ppm |
| Zinc(Zn) | Max.5ppm |
| Heavymetals(asPb) | Max.10ppm |
| Heavymetals(ICP)ACS | Max.0.001% |
| Chloride(Cl) | Max.10ppm |
| Nitrate(NO3) | Max.20ppm |
| Phosphate(PO4) | Max.5ppm |
| Phosphate,Arsenate,Silicate(asSiO2) | Max.10ppm |
| Sulfate(SO4) | Max.100ppm |
| Property | Value |
|---|---|
| Boiling Point/Range | No data available |
| Color | Colorless |
| Density | 2.498 g/cm3 (20 °C) |
| Flashpoint | Not applicable |
| Form | Solid |
| Grade | ACS Grade Salts |
| Incompatible Materials | No information available. |
| Lower Explosion Limit | Not applicable |
| Melting Point/Range | No data available |
| Partition Coefficient | No data available |
| Product Line | Puriss. p.a. |
| Purity Percentage | 99 |
| Purity Details | >=99.0% |
| Solubility in Water | 4.3 g/l (20 °C) |
| Storage Temperature | Ambient |
| Upper Explosion Limit | Not applicable |
| Vapor Pressure | No data available |
| Viscosity | No data available |
| pH-Value | No data available |
| Product Line | Puriss. p.a. |
| Storage Temperature | Ambient |
| Property | Value |
|---|---|
| Hazard Class | N/A |
| Package Group | N/A |
| UN ID | N/A |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout

