I5006
Honeywell

Ammonium phosphate dibasic

SKU
I5006
ACS Reagent, ≥98.0%
Synonym(s)
Ammonium hydrogenphosphate; Diammonium hydrogenphosphate; di-Ammonium hydrogenphosphate (sec)
Only %1 left
Brand
Honeywell
CAS Numbers (All) EC Number Linear Formula
(NH4)2HPO4
MDL Number
Molar Mass
132.06 g/mol
Synonyms
Ammonium hydrogenphosphate; Diammonium hydrogenphosphate; di-Ammonium hydrogenphosphate (sec)

Documents

Specifications

PropertyValue
assay>=98.0%
pH value (5% water, 25° C)3.8-4.4
chloride (Cl)<=5ppm
nitrate (NO3)<=0.001%
calcium (Ca)<=0.001%
iron (Fe)<=0.001%
sulphate (SO4)<=0.01%
heavy metals (as Pb)<=5ppm
insoluble matter<=0.005%
potassium (K), Sodium (Na)<=0.005%
magnesium (Mg)<=0.0005%

Properties

PropertyValue
Boiling Point/RangeNo data available
CertificationACS Reagent
ColorWhite
Density1.62 g/cm3 (20 °C)
FlashpointNot applicable
FormCrystalline
GradeACS Grade
Incompatible MaterialsStrong oxidizing agents, Strong bases, Strong acids
Lower Explosion LimitNot applicable
Melting Point/Range155 °C
Partition CoefficientNo data available
Purity Percentage98.00
Purity Details>=98.00%
Solubility in Water132.1 g/l (20 °C)
Upper Explosion LimitNot applicable
Vapor PressureNo data available
ViscosityNo data available
pH-Value7.5-9.0 at 132.1 g/l (25 °C)
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product