04266
Fluka

Ammonium sodium phosphate dibasic tetrahydrate

SKU
04266
Puriss., ≥99%
Synonym(s)
sec-Sodium ammonium phosphate; Ammonium sodium hydrogen phosphate; Sodium ammonium hydrogen phosphate
Only %1 left
General Information:
  • Leading the industry for over 65 years
  • Honeywell now delivers Fluka™ premium grade inorganic reagents worldwide – with consistency, purity and accuracy assured
Brand
Fluka
CAS Numbers (All) Linear Formula
NaNH4HPO4 · 4H2O
MDL Number Molar Mass
209.07 g/mol
Synonyms
sec-Sodium ammonium phosphate; Ammonium sodium hydrogen phosphate; Sodium ammonium hydrogen phosphate

Documents

Specifications

PropertyValue
AssayMin. 99 %
Iron (Fe)Max. 0.002 %
Heavy metals (as Pb)Max. 0.002 %
Chloride (Cl)Max. 0.005 %
Sulfate (SO4)Max. 0.01 %

Properties

PropertyValue
Boiling Point/RangeNo data available
ColorNo data available
Density1.544 g/cm3
FlashpointNo data available
FormSolid
GradeChemical Synthesis
Incompatible MaterialsStrong oxidizing agents
Lower Explosion LimitNo data available
Melting Point/RangeNo data available
Partition CoefficientNo data available
Purity Percentage99.00
Purity Details>=99.00%
Solubility in WaterNo data available
Upper Explosion LimitNo data available
Vapor PressureNo data available
ViscosityNo data available
pH-ValueNo data available
Product LinePuriss.
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product