Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | CAS Numbers (All) | EC Number | Linear Formula NH4SO3NH2 | MDL Number |
Molar Mass 114.12 g/mol | RTECS Number WO6125000 |
Property | Value |
---|---|
assay | 99.0 - 101.0 % |
melting point | 131.5 - 133.5 °C |
pH (5 %, 20°C) | 5.0 - 6.0 |
colour of the solution | complying |
clearness of the solution | complying |
sulfated ash | Max. 0.02 % |
loss on drying (110°C) | Max. 1 % |
cadmium (Cd) | Max. 5 ppm |
cobalt (Co) | Max. 5 ppm |
chromium (Cr) | Max. 5 ppm |
copper (Cu) | Max. 5 ppm |
iron (Fe) | Max. 5 ppm |
potassium (K) | Max. 50 ppm |
magnesium (Mg) | Max. 5 ppm |
manganese (Mn) | Max. 5 ppm |
sodium (Na) | Max. 50 ppm |
nickel (Ni) | Max. 5 ppm |
lead (Pb) | Max. 5 ppm |
zinc (Zn) | Max. 5 ppm |
chloride (Cl) | Max. 10 ppm |
sulfate (SO4) | Max. 200 ppm |
Property | Value |
---|---|
Boiling Point/Range | No data available |
Color | White |
Density | 1.00 g/cm3 |
Flashpoint | Not applicable |
Form | Solid |
Grade | ACS Grade |
Incompatible Materials | Strong oxidizing agents, Acids |
Lower Explosion Limit | Not applicable |
Melting Point/Range | 131-135 °C |
Partition Coefficient | Not applicable |
Purity Percentage | 99.00 |
Purity Details | >=99.00% |
Solubility in Water | 114 g/l (20 °C) |
Upper Explosion Limit | Not applicable |
Vapor Pressure | No data available |
Viscosity | No data available |
pH-Value | 4.5-6.0 at 114.1 g/l (25 °C) |
Product Line | Puriss. p.a. |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | N/A |
Package Group | N/A |
UN ID | N/A |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout