Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | CAS Numbers (All) | EC Number | Linear Formula CF3CO2NH4 | MDL Number |
Molar Mass 131.05 g/mol | Synonyms Trifluoroacetic acid ammonium salt |
Property | Value |
---|---|
Identity (IR) | complying |
Assay | 99.0 - 101.0 % |
pH (10 %, 20°C) | 5 - 6.5 |
Colour of the solution | complying |
Turbidity of solution | complying |
Aluminium (Al) | Max. 1 ppm |
Arsenic (As) | Max. 0.1 ppm |
Barium (Ba) | Max. 1 ppm |
Bismuth (Bi) | Max. 1 ppm |
Calcium (Ca) | Max. 10 ppm |
Cadmium (Cd) | Max. 1 ppm |
Cobalt (Co) | Max. 1 ppm |
Chromium (Cr) | Max. 1 ppm |
Copper (Cu) | Max. 1 ppm |
Iron (Fe) | Max. 1 ppm |
Potassium (K) | Max. 20 ppm |
Lithium (Li) | Max. 1 ppm |
Magnesium (Mg) | Max. 5 ppm |
Manganese (Mn) | Max. 1 ppm |
Molybdenum (Mo) | Max. 1 ppm |
Sodium (Na) | Max. 20 ppm |
Nickel (Ni) | Max. 1 ppm |
Lead (Pb) | Max. 1 ppm |
Strontium (Sr) | Max. 1 ppm |
Zinc (Zn) | Max. 1 ppm |
Absorbance 280 nm | Max. 0.03 |
Absorbance at 260 nm | Max. 0.05 |
Filter test | complying |
Property | Value |
---|---|
Autoignition Temperature | Not auto-flammable |
Boiling Point/Range | No data available |
Color | Colorless |
Density | No data available |
Flashpoint | Not applicable |
Form | Solid |
Grade | HPLC Grade |
Incompatible Materials | Strong bases, Halogens |
Lower Explosion Limit | Not applicable |
Melting Point/Range | 123-125 °C |
Partition Coefficient | No data available |
Purity Percentage | 99.00 |
Purity Details | >=99.00% |
Solubility in Water | Soluble |
Upper Explosion Limit | Not applicable |
Vapor Pressure | No data available |
Viscosity | Not applicable |
pH-Value | No data available |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | N/A |
Package Group | N/A |
UN ID | N/A |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout