Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Honeywell Fluka™ analytical standards offers a growing range of high quality inorganic and organic reference materials for the European market produced according to ISO 9001. Our products are suitable for a wide range of industries and applications and come complete with a detailed Certificate of Analysis (CoA) in every delivery, and are eligible for free expert technical support ensuring you have the information you need to quickly start your analysis and pass an audit.
| Brand Fluka | UNSPSC Code 41116107 | CAS Numbers (All) |
| Property | Value |
|---|---|
| Matrix | HNO3, HF |
| Antimony (Sb) | 10 mg/L |
| Quality | ISO/IEC 17025:2017 (ANAB), ISO 17034:2016 (ANAB) |
| Form | Solution |
| Property | Value |
|---|---|
| Density | Not applicable |
| For Use With (Equipment) | ICP-OES and ICP-MS |
| Form | Solution |
| Grade | Standards for ICP and ICP-MS |
| Industry | Testing Food, Environmental, Pharma,Biotech, Mining, Mineralogy, Petrochem Industries |
| Product Line | Certified Reference Materials |
| Quality | ISO/IEC 17025:2017 (ANAB), ISO 17034:2016 (ANAB) |
| Storage Temperature | Room Temperature |
| pH-Value | < 2 |
| Property | Value |
|---|---|
| Package Group | III |
| UN ID | UN3287 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout

