382 Products

per page
Page
Solvents

Solvents

Solvents involved in HPLC and UHPLC.
  1. Action
    34874  
    1,1,2-Trichloro-1,2,2-trifluoroethane
    CHROMASOLV™For HPLC
    CAS Number: 76-13-1 | Molar Mass: 187.37 g/mol
  2. Action
    14279  
    Water with 0.1% Trifluoroacetic Acid LC-MS Ultra CHROMASOLV, tested fro UHPLC-MS
    CHROMASOLV™ LC-MS Ultra, Tested for UHPLC-MS
    CAS Number: 76-05-1,7732-18-5 | Molar Mass: 36.46 g/mol
  3. Action
    34851  
    Acetonitrile
    CHROMASOLV™, gradient grade, for HPLC, ≥99.9%
    Synonym: ACN; Methyl cyanide
    CAS Number: 75-05-8 | Molar Mass: 41.05 g/mol
  4. Action
    34860  
    Methanol
    CHROMASOLV™, for HPLC, ≥99.9%
    Synonym: Methyl alcohol
    CAS Number: 67-56-1 | Molar Mass: 32.04 g/mol
  5. Action
    34865  
    Tetrahydrofuran
    CHROMASOLV™ Plus, for HPLC, inhibitor-free, ≥99.9%
    Synonym: THF, Oxolane, 1,4-Epoxybutane, Butylene Oxide, Diethylene Oxide, tetra-Methylene Oxide
    CAS Number: 109-99-9 | Molar Mass: 72.11 g/mol
  6. Action
    34859  
    Hexane
    CHROMASOLV™, for HPLC, ≥97.0% (GC)
    Synonym: n-Hexane
    CAS Number: 110-54-3 | Molar Mass: 86.18 g/mol
  7. Action
    34885  
    Methanol
    CHROMASOLV™, gradient grade, for HPLC, ≥99.9%
    Synonym: Methyl alcohol
    CAS Number: 67-56-1 | Molar Mass: 32.04 g/mol

382 Products

per page
Page