24 Products

per page
Page
Infrared Spectroscopy

Infrared Spectroscopy

  1. Action
    221864  
    Potassium bromide
    FT-IR Grade, ≥99% trace metals basis
    CAS Number: 7758-02-3 | Molar Mass: 119 g/mol
  2. Action
    31627  
    Carbon disulfide
    for IR spectroscopy, Puriss. p.a., ACS reagent, Reag. Ph. Eur., ≥99.9% (GC)
    CAS Number: 75-15-0 | Molar Mass: 76.14 g/mol
  3. Action
    34919  
    Potassium bromide
    for IR spectroscopy
    Synonym: Potassium Bromide Solution
    CAS Number: 7758-02-3 | Molar Mass: 119 g/mol
  4. Action
    319937  
    N,N-Dimethylformamide
    ACS Reagent, ≥99.8%
    Synonym: DMF; NSC 5356
    CAS Number: 68-12-2 | Molar Mass: 73.10 g/mol
  5. Action
    73950  
    3-Hydroxy-4-nitroso-2,7-naphthalenedisulfonic acid disodium salt
    for spectrophotometric det. of Co, Fe, K, Ag, Ba, Ca, Co, Fe, Ni, Pb
    Synonym: 1-Nitroso-2-naphthol-3,6-disulfonic acid disodium salt; Nitroso-R salt
    CAS Number: 525-05-3 | Molar Mass: 377.26 g/mol
  6. Action
    10976  
    Immersion oil
    UV-transparent, fluorescence-free
    CAS Number: 195371-10-9, 120-51-4 | Molar Mass: No data available
  7. Action
    31043  
    1,10-Phenanthroline hydrochloride monohydrate
    Reagent European Pharmacopoeia, for spectrophotometric det., 99.5-102% (calc. on dry substance)
    Synonym: o-Phenanthroline hydrochloride monohydrate
    CAS Number: 18851-33-7 | Molar Mass: 234.68 g/mol
  8. Action
    89120  
    Thorin
    for spectrophotometric det. of Li, Th, Zr
    Synonym: 1-(2-Arsonophenylazo)-2-naphthol-3,6-disulfonic acid disodium salt; 2-(2-Hydroxy-3,6-disulfo-1-naphthylazo)phenylarsonic acid disodium salt; 2-(3,6-Disulfo-2-hydroxy
    CAS Number: 3688-92-4 | Molar Mass: 576.30 g/mol

24 Products

per page
Page