46 Products

per page
Page
UV-VIS

UV-VIS

  1. Action
    34851  
    Acetonitrile
    CHROMASOLV™, gradient grade, for HPLC, ≥99.9%
    Synonym: ACN; Methyl cyanide
    CAS Number: 75-05-8 | Molar Mass: 41.05 g/mol
  2. Action
    34885  
    Methanol
    CHROMASOLV™, gradient grade, for HPLC, ≥99.9%
    Synonym: Methyl alcohol
    CAS Number: 67-56-1 | Molar Mass: 32.04 g/mol
  3. Action
    34998  
    Acetonitrile
    CHROMASOLV™ Plus, for HPLC, ≥99.9%
    Synonym: ACN; Methyl cyanide
    CAS Number: 75-05-8 | Molar Mass: 41.05 g/mol
  4. Action
    230  
    Methanol
    B&J Brand™, for HPLC, GC, pesticide residue analysis, and spectrophotometry, >99.9%
    Synonym: Methyl Alcohol
    CAS Number: 67-56-1 | Molar Mass: 32.04 g/mol
  5. Action
    41641  
    Dimethyl sulfoxide
    for UV-spectroscopy, ≥99.8% (GC)
    Synonym: DMSO
    CAS Number: 67-68-5 | Molar Mass: 78.13 g/mol
  6. Action
    154903  
    Methanol
    ACS Spectrophotometric Grade, ≥99.9%
    Synonym: Methyl alcohol
    CAS Number: 67-56-1 | Molar Mass: 32.04 g/mol
  7. Action
    293237  
    Ethylene glycol
    Spectrophotometric Grade, ≥99%
    Synonym: 1,2-Ethanediol
    CAS Number: 107-21-1 | Molar Mass: 62.07 g/mol
  8. Action
    PP206  
    Heptane
    Purified Plus™, ACS Reagent, for organic synthesis, for prep-LC, >99.0%
    Synonym: n-Heptane; Heptanes
    CAS Number: 142-82-5 | Molar Mass: 100.21 g/mol

46 Products

per page
Page