R1610
Fluka

Atrazine

SKU
R1610
Analytical standard, reference material
Synonym(s)
2-Chloro-4-ethylamino-6-isopropylamino-1,3,5-triazine
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
Beilstein Registry Number CAS Numbers (All) EC Number MDL Number
Molar Mass
215.68 g/mol
Synonyms
2-Chloro-4-ethylamino-6-isopropylamino-1,3,5-triazine

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (HPLC)Min. 98.0 %
measurement uncertaintyeffective %
melting range173 - 180 °C
water (Karl Fischer)Max. 1.0 %

Properties

PropertyValue
Boiling Point/RangeNo data available
ColorColorless
DensityNo data available
FlashpointNot applicable
FormSolid
GradeAnalytical Standard
Incompatible MaterialsStrong oxidizing agents
Lower Explosion LimitNot applicable
Melting Point/Range177-178 °C
Partition Coefficient7.31 - 7.51.2.59 (20 °C)
Solubility in Water0.032 g/l slightly soluble (20 °C)
Upper Explosion LimitNot applicable
Vapor PressureNot applicable
ViscosityNo data available
pH-Value6.47 at 4 g/l (18.5 °C)
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product