R1340
Fluka

Benzofenap solution

SKU
R1340
100 µg/mL in acetonitrile, analytical standard, reference material
Synonym(s)
2-[[4-(2,4-Dichloro-3-methylbenzoyl)-1,3-dimethyl-1H-pyrazol-5-yl]oxy]-1-(4-methylphenyl)ethanone solution; 2-[4-(2,4-Dichloro-m-toluoyl)-1,3-dimethylpyrazol-5-yloxy]-4′-methylacetophenone solution
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
Beilstein Registry Number CAS Numbers (All) EC Number MDL Number
Synonyms
2-[[4-(2,4-Dichloro-3-methylbenzoyl)-1,3-dimethyl-1H-pyrazol-5-yl]oxy]-1-(4-methylphenyl)ethanone solution; 2-[4-(2,4-Dichloro-m-toluoyl)-1,3-dimethylpyrazol-5-yloxy]-4′-methylacetophenone solution

Documents

Specifications

PropertyValue
concentration90 - 110 µg/ml
purity (HPLC)Min. 98 %
refractive index (n 20/D)1.343 - 1.346

Properties

PropertyValue
Boiling Point/Range82 °C
ColorColorless
Flashpoint6 °C
FormLiquid
GradeAnalytical Standard
Incompatible MaterialsAcids, Bases, Oxidizing agents, Reducing agents, Sulfites, Perchlorates
Lower Explosion Limit3 %(V)
Melting Point/RangeNo data available
Partition CoefficientNo data available
Solubility in WaterSoluble
Upper Explosion Limit16 %(V)
Vapor Pressure97 hPa (20 °C)
ViscosityNo data available
pH-ValueNo data available
Storage Temperature2-8 °C

Safety Information

PropertyValue
Hazard Class3
Package GroupII
UN IDUN1648
Add more compare product