Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
| Brand Fluka | CAS Numbers (All) |
| Property | Value |
|---|---|
| Appearance | complying |
| Identity A,B | complying |
| Assay (alkalimetric) | 99.5 - 100.5 % |
| Assay (calculated on the anhydrous basis) | 99.5 - 100.5 % |
| Assay (HPLC, anhydrous substance) | 99.5 - 100.5 % |
| Melting point | 121.5 - 123 °C |
| Loss on drying (via H2SO4, 3h) | max. 0.5 % |
| Water (Karl Fischer) | max. 0.7 % |
| pH (0,1%, 20°C) | 3 - 5 |
| Sulfated ash | max. 0.05 % |
| Arsenic (As) | max. 3 ppm |
| Copper (Cu) | max. 0.001 % |
| Lead (Pb) | max. 2 ppm |
| Mercury (Hg) | max. 1 ppm |
| Zinc (Zn) | max. 0.002 % |
| Heavy metals (as Pb) | max. 10 ppm |
| Halogene compounds (as Cl) | max. 300 ppm |
| Reaction against H2SO4 | complying |
| Readily oxidizable substances | complying |
| Residual solvents | complying |
| Appearance of the solution | complying |
| Readily carbonisable substances | complying |
| Polycyclic acids | complying |
| Property | Value |
|---|---|
| Boiling Point/Range | 249-250 °C |
| Color | White |
| Density | 1.27-1.32 g/cm3 (20 °C) |
| Flashpoint | 121 °C |
| Form | Powder |
| Grade | Reagent Pharmacopeia Organics |
| Incompatible Materials | Strong oxidizing agents, Reducing agents, Alkalis |
| Lower Explosion Limit | No data available |
| Melting Point/Range | 121-123 °C |
| Partition Coefficient | 1.87 |
| Solubility in Water | 2.9 g/l (20 °C) |
| Storage Temperature | Ambient |
| Upper Explosion Limit | No data available |
| Vapor Pressure | 1.3 hPa (96 °C) |
| Viscosity | No data available |
| pH-Value | 2.5-3.5 (20 °C) |
| Property | Value |
|---|---|
| Hazard Class | N/A |
| Package Group | N/A |
| UN ID | N/A |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout

