Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Burdick & Jackson | Beilstein Registry Number | CAS Numbers (All) | MDL Number | Molar Mass 108.14 g/mol |
Synonyms Benzenemethanol |
Property | Value |
---|---|
Assay (GC) | 99 - 100.5 % |
Density (D 20/20) | 1.043 - 1.049 |
Density (D 25/25) | 1.042 - 1.047 |
Refractive index (n 20/D) | 1.539 - 1.541 |
Non-volatile matter | Max. 0.05 % |
Water (Karl Fischer) | Max. 0.1 % |
Sulfated ash | Max. 0.005 % |
Free acid (as C6H5COOH) | Max. 0.02 % |
Benzaldehyde (GC) | Max. 0.05 % |
Cyclohexylmethanol (GC) | Max. 0.10 % |
Sum peaks before Benzyl alcohol (GC) | Max. 0.04 % |
Sum peaks after Benzyl alcohol (GC) | Max. 0.3 % |
Peroxide value | Max. 5 |
Related substances (GC) | complying |
Residual solvents | complying |
Identity (IR) | complying |
Appearance of the solution | complying |
Property | Value |
---|---|
Boiling Point/Range | 205.3 °C (1.013 hPa) |
Certification | Ph. Eur., BP, NF |
Color | Colorless |
Density | 1.045 g/cm3 (20 °C) |
Flashpoint | 100.4 °C |
Form | Liquid |
Grade | Extra pure |
Incompatible Materials | Strong oxidizing agents |
Lower Explosion Limit | 1.3 %(V) |
Melting Point/Range | -15.4 °C |
Partition Coefficient | 1.05 |
Solubility in Water | 40 g/l (20 °C) |
Upper Explosion Limit | 13 %(V) |
Vapor Pressure | 0.13 hPa (25 °C) |
Viscosity | 5.84 mPa.s (20 °C) |
pH-Value | No data available |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | N/A |
Package Group | N/A |
UN ID | N/A |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout