Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | CAS Numbers (All) | EC Number | Linear Formula Al2O3 | Molar Mass 101.96 g/mol |
RTECS Number BD1200000 | Synonyms Anti-bumping granules |
Property | Value |
---|---|
Particle Size | 1-3 mm |
Sieve analysis > 1 mm | Min. 95 % |
Property | Value |
---|---|
Color | no data available |
Density | 4.0 g/cm3 |
Flashpoint | Not applicable |
Form | Solid |
Grade | Adsorbent |
Incompatible Materials | Vinyl compounds. Nitrates. Oxygen difluoride. Halogenated hydrocarbons. Ethylene oxide. Chlorine trifluoride. Strong bases. Strong acids |
Lower Explosion Limit | no data available |
Melting Point/Range | 2.038 °C |
Solubility in Water | insoluble |
Vapor Pressure | 1 hPa (2.158 °C) |
pH-Value | 9.4 - 10.1 (20 °C) |
Storage Temperature | Room Temperature |
Property | Value |
---|---|
Hazard Class | N/A |
Package Group | N/A |
UN ID | N/A |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout