Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Honeywell | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula H3BO3 |
MDL Number | Molar Mass 61.831 g/mol | Synonyms Boric Acid; Orthoboric Acid |
Property | Value |
---|---|
No Records |
Property | Value |
---|---|
Autoignition Temperature | Not applicable |
Boiling Point/Range | No data available |
Certification | ACS Reagent |
Color | Colorless |
Concentration | 100.00% |
Density | 1.510 g/cm3 (20 °C) |
Flashpoint | Not applicable |
Form | Solid |
Grade | ACS Grade |
Incompatible Materials | Bases.Acetic anhydride.Potassium |
Lower Explosion Limit | Not applicable |
Melting Point/Range | 171 °C |
Partition Coefficient | -0.757 (25 °C) |
Purity Percentage | 99.50 |
Purity Details | >=99.50% |
Solubility in Water | (20 °C) |
Upper Explosion Limit | Not applicable |
Vapor Density | No data available |
Vapor Pressure | No data available |
Viscosity | No data available |
pH-Value | 3.6 - 4.0 (20 °C) |
Product Line | ACS |
Storage Temperature | Room Temperature |
Property | Value |
---|---|
Hazard Class | N/A |
Package Group | N/A |
UN ID | N/A |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout