Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula C21H14Br4O5S |
MDL Number |
Property | Value |
---|---|
Appearance of the substance | complying |
Density (D 20/4) | 0.775 - 0.804 |
Absorption maximum | 408 - 438 nm |
Absorbtion (1%/1cm) | Max. 0.50 |
magnesium (Mg) | Max. 0.2 ppm |
sodium (Na) | Max. 0.5 ppm |
transmittance at 210 nm | Min. 5 % |
transmittance at 230 nm | Min. 45 % |
transmittance at 254 nm | Min. 98.5 % |
UHPLC-MS ESI(+) (Reserpin) | Max. 10 ppb |
UHPLC-MS ESI(-) (Digoxin) | Max. 50 ppb |
HPLC-gradient at 210 nm | Max. 20 mAU |
HPLC-gradient at 254 nm | Max. 5 mAU |
suitability for the UHPLC-MS | complying |
Property | Value |
---|---|
Boiling Point/Range | No data available |
Color | Green |
Density | 0.79 g/cm3 (20 °C) |
Flashpoint | 12 °C |
Form | Liquid |
Grade | Derivatization Reagents |
Incompatible Materials | Oxidizing agents |
Lower Explosion Limit | 2.5 %(V) |
Melting Point/Range | 89.5 °C |
Solubility in Water | Soluble |
Upper Explosion Limit | 12 %(V) |
Vapor Pressure | 59 hPa (25 °C) |
Viscosity | No data available |
pH-Value | No data available |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | II |
UN ID | UN1219 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout