239038
Fluka

Buffer, Hydrion®

SKU
239038
pH 4.00±0.02
Brand
Fluka
UNSPSC Code
12161700
CAS Numbers (All) EC Number MDL Number
Molar Mass
204.22 g/mol

Documents

Specifications

PropertyValue
pH(25°C)3.98-4.02
TraceabletoNISTSRMeffective

Properties

PropertyValue
Boiling Point/Range378 °C (1.013 hPa)
ColorColorless
Density1.64 g/cm3 (20 °C)
FlashpointNot applicable
FormSolid
GradeNeat pH Buffers
Incompatible MaterialsStrong oxidizing agents
Lower Explosion LimitNot applicable
Melting Point/Range295-300 °C
Partition CoefficientNo data available
Solubility in Water80 g/l (20 °C)
Upper Explosion LimitNot applicable
Vapor PressureNo data available
ViscosityNo data available
pH-Value4.0 (20 °C)
Product LineHydrion®
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product