Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
| Brand Fluka | UNSPSC Code 12161700 | CAS Numbers (All) | MDL Number | Molar Mass No data available |
| Synonyms Citric acid buffer solution |
| Property | Value |
|---|---|
| pH(20°C) | 1.98-2.02 |
| Property | Value |
|---|---|
| Boiling Point/Range | No data available |
| Color | Colorless |
| Corrosivity | Corrosive to metals |
| Density | 1.0 g/cm3 |
| Flashpoint | Not applicable |
| Form | Liquid |
| Grade | Ready-To-Use Buffers |
| Incompatible Materials | Strong bases, Strong oxidizing agents, Strong reducing agents, Metals |
| Lower Explosion Limit | Not applicable |
| Melting Point/Range | No data available |
| Partition Coefficient | Not applicable |
| Solubility in Water | Completely miscible |
| Upper Explosion Limit | Not applicable |
| Vapor Pressure | No data available |
| Viscosity | No data available |
| pH-Value | 2 |
| Storage Temperature | Ambient |
| Property | Value |
|---|---|
| GHS Classification |
|
| Precautionary Statements | Keep only in original container.;Wear protective gloves/protective clothing/eye protection/face protection. |
| Hazard Class | 8 |
| Package Group | III |
| UN ID | UN1789 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout


