Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | CAS Numbers (All) | Synonyms BCYE Agar (Base); Legionella BCYE Agar (Base) |
Property | Value |
---|---|
Composition | yeast extract, 10 g/L |
Appearance of the substance | complying |
pH (25 °C) | 6.7 - 7.1 |
Colour of the solution | complying |
Clearness of the solution | complying |
Gel strength | complying |
Suitability for Microbiology | complying |
Composition | charcoal activated, 2.0 g/L |
Composition | α-ketoglutarate monopotassium salt, 1.0 g/L |
Property | Value |
---|---|
Boiling Point/Range | No data available |
Color | Dark Grey |
Density | No data available |
Flashpoint | Not applicable |
Form | Powder |
Grade | Microbiology |
Incompatible Materials | Strong oxidizing agents |
Lower Explosion Limit | Not applicable |
Melting Point/Range | No data available |
Partition Coefficient | No data available |
Solubility in Water | No data available |
Upper Explosion Limit | Not applicable |
Vapor Pressure | No data available |
Viscosity | No data available |
pH-Value | No data available |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | N/A |
Package Group | N/A |
UN ID | N/A |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout