Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula H2NC6H4CO2(CH2)3CH3 |
MDL Number | Molar Mass 193.24 g/mol | RTECS Number DG1530000 | Synonyms Butamben |
Property | Value |
---|---|
Identity (IR) | complying |
Assay | 98.0 - 102.0 % |
Melting point | 56 - 59 °C |
Solubility in methanol | complying |
Property | Value |
---|---|
Boiling Point/Range | 174 °C (11 hPa) |
Color | Beige to White |
Density | 1.095 g/cm3 |
Form | Crystalline |
Grade | Chemical Synthesis |
Incompatible Materials | Strong oxidizing agents |
Melting Point/Range | 56-59 °C |
Purity Percentage | 98.00 |
Purity Details | ≥98.00% |
Solubility | Alcohol.soluble |
Solubility in Water | Insoluble |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | N/A |
Package Group | N/A |
UN ID | N/A |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout