E4200
Fluka

Calcium AAS Standard

SKU
E4200
Certified Reference Material, 1000 mg/L Ca in Ethanol 12%, HCl 2%
Synonym(s)
Ca; Atomic Number 20
Only %1 left

Honeywell Fluka™ analytical standards offers a growing range of high quality inorganic and organic reference materials for the European market produced according to ISO 9001. Our products are suitable for a wide range of industries and applications and come complete with a detailed Certificate of Analysis (CoA) in every delivery, and are eligible for free expert technical support ensuring you have the information you need to quickly start your analysis and pass an audit.

Brand
Fluka
CAS Numbers (All) MDL Number Synonyms
Ca; Atomic Number 20

Documents

Specifications

PropertyValue
MatrixEthanol 12%
Calcium (Ca)10,000 mg/L
QualityISO/IEC17025:2017(ANAB),ISO17034:2016(ANAB)
FormSolution
Density1.00g/cm3

Properties

PropertyValue
Autoignition TemperatureNo data available
Boiling Point/Range78.2 – 100 °C
ColorColorless
Density1 g/cm3
Flashpoint45°C
For Use With (Equipment)AAS
FormLiquid
GradeStandards
Incompatible MaterialsMetals
IndustryFood, Environmental, Pharma, Biotech, Mining, Mineralogy, Petrochem
Lower Explosion LimitNo data available
Melting Point/RangeNot applicable
Partition CoefficientNo data available
QualityISO/IEC 17025:2017 (ANAB), ISO 17034:2016 (ANAB)
SolubilityMiscible with water
Solubility in WaterMiscible
Upper Explosion LimitNo data available
Vapor DensityNo data available
Vapor PressureNo data available
ViscosityNo data available
pH-Value< 2
Product LineCertified Reference Materials
Storage TemperatureRoom Temperature

Safety Information

PropertyValue
Hazard Class3
Package GroupIII
UN IDUN2924
Add more compare product